Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Rittal
System accessories
Cable routing
Cable routing 482.6 mm (19)''
Cable routing across the - 482.6 mm (19˝) level
Rittal
System accessories
Cable routing
Cable routing 482.6 mm (19)''
Cable routing across the - 482.6 mm (19˝) level
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
7016.100
Vertical Mode
Expand Table
Alle leverandørland/regioner
Preferred catalog language
EN
Reset filters
1/5
Model No.
BEST
PDF Catalog
INFO
Designation 1
BEZ1
Designation 2
BEZ2
Designation 3
BEZ3
Packs of
VE
Weight
GEW [kg]
CNSECLASS70
CNSECLASS80
CNSETIM80
CNSETIM90
CNSECLASS60
UNSPSC
1
2
7016.100
PDF Katalog
Cable clamp rails
for 482,6 mm (19") Mounting
with C-profile for cable clamps
6 St.
2,311
27-40-06-04
27-40-06-04
EC000386
EC000386
27-40-06-04
31-26-15-02
7016.110
PDF Katalog
Cable clamp rails
for 482,6 mm (19") Mounting
with hammer heads for cable ties
6 St.
1,328
27-40-06-04
27-40-06-04
EC000386
EC000386
27-40-06-04
31-26-15-02
Vis komprimert visning (2 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Rittal
- Cable routing across the
Order number
7016.100
Shorttext
482.6 mm (19˝) level
Siste endring
28.04.2025 21:17:14
Enhet
Nøkkelord
Level
cable routing
system accessories
Klassifiseringer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-40-05-01 Shank/profile bar
27-40-06-04 Cable guide for cabinets
ECLASS 11.1
27-40-06-04 Cable guide for cabinets
ETIM 10.0
EC000386 Mounting rail/-profile
EC000322 Cable guide for enclosures/cabinets
ETIM 7.0
EC000322 Cable guide for enclosures/cabinets